Adaptors for mounting DPX-IS 250 on symmetrical rail
LEGRAND
Adaptors for mounting DPX-IS 250 on symmetrical rail
REF. 026239
EAN.
3245060262396
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 130.75 mm |
---|---|
Width | 99 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | Yes |
Halogen free | Yes |
1 document
Instruction Use
4 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION