تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Panel mounting support - for 1-3 mm thick panels - 1 module

Arteor™ LEGRAND

Arteor™ - Panel mounting support - for 1-3 mm thick panels - 1 module

REF. 576015 EAN. 3245065760156
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of accessory/spare part Module frame
Accessory Yes
Spare part No
Width 60.8 mm
Height 64 mm
Depth 20 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

2 documents
Technical Sheet
F00962EN-00.pdf pdf (0.6 Mo)
Technical Sheet
F00962FR-00.pdf pdf (0.18 Mo)
1 document
Catalogue Commercial Page
ex223001_0587.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement