تجاوز إلى المحتوى الرئيسي
Logo print

Plate XL³ 800/4000 - For 1 DPX-IS 1600 or DPX 1600 front terminals - 24 modules

LEGRAND

Plate XL³ 800/4000 - For 1 DPX-IS 1600 or DPX 1600 front terminals - 24 modules

REF. 021100 EAN. 3245060211004
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 400 mm
Width 600 mm
Material Steel
Surface protection Lacquered
Perforated Yes
Halogen free Yes

1 document
Workshop Book
4 documents
Catalogue Technical Page
ex223001_0391.pdf pdf (0.36 Mo)
Catalogue Commercial Page
ex223001_0386.pdf pdf (0.1 Mo)
Catalogue Commercial Page
ex223001_0389.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_0384.pdf pdf (0.22 Mo)
6 documents
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)