تجاوز إلى المحتوى الرئيسي
Logo print

Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 - vertical

LEGRAND

Mounting plates XL³ 4000 for 1 plug-in DPX³ 160 - vertical

REF. 020759 EAN. 3245060207595
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 400 mm
Width 600 mm
Material Steel
Surface protection Lacquered
Perforated Yes
Halogen free Yes

1 document
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0387.pdf pdf (0.06 Mo)
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)