تجاوز إلى المحتوى الرئيسي
Logo print

Adjustable plate XL³ 4000 - for 1 DPX 1600 fixed rear terminals - horizontal - 24 modules

LEGRAND

Adjustable plate XL³ 4000 - for 1 DPX 1600 fixed rear terminals - horizontal - 24 modules

REF. 020736 EAN. 3245060207366
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 400 mm
Width 600 mm
Material Steel
Surface protection Lacquered
Perforated Yes
Halogen free Yes

2 documents
Instruction Use
g5951A.pdf pdf (1.33 Mo)
Workshop Book
2 documents
Catalogue Technical Page
ex223001_0391.pdf pdf (0.36 Mo)
Catalogue Commercial Page
ex223001_0389.pdf pdf (0.07 Mo)
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)