تجاوز إلى المحتوى الرئيسي
Logo print

Adjustable solid plate XL³ 4000 - height 200 mm - width 850 mm

LEGRAND

Adjustable solid plate XL³ 4000 - height 200 mm - width 850 mm

REF. 020649 EAN. 3245060206499
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 200 mm
Width 850 mm
Material Steel
Surface protection Untreated
Perforated No
Halogen free Yes

1 document
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0394.pdf pdf (0.08 Mo)
6 documents
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)