تجاوز إلى المحتوى الرئيسي
Logo print

Plate XL³ 800/4000 - for 1 DPX³ 160 - horizontal position - 24 modules

LEGRAND

Plate XL³ 800/4000 - for 1 DPX³ 160 - horizontal position - 24 modules

REF. 020615 EAN. 3245060206154
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Height 150 mm
Width 600 mm
Material Steel
Surface protection Lacquered
Perforated Yes
Halogen free Yes

3 documents
Instruction Use
G5949C.pdf pdf (0.39 Mo)
Instruction Use
G5949B.pdf pdf (0.79 Mo)
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0385.pdf pdf (0.12 Mo)
6 documents
Agreement
LOVAG-IT 12.067 (0.55 Mo)
Agreement
LOVAG-IT 12.073 (0.58 Mo)
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)
Agreement
LOVAG-IT 12.075 (0.58 Mo)
Agreement
LOVAG-IT 12.074 (0.59 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل