تجاوز إلى المحتوى الرئيسي
Logo print

KNX PIR 270° LIGHTING SENSORS 18m - IP 55 - surface wall or ceiling mounting

LEGRAND

KNX PIR 270° LIGHTING SENSORS 18m - IP 55 - surface wall or ceiling mounting

REF. 048921 EAN. 3245060489212
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Mounting method Surface mounted
Constant light control Yes
HVAC-control No
Networkable Yes
Suitable for wireless transmission No
Creep-under protection Yes
Mounting height 2.5 m
Max. reach sideways 5 m
Max. reach frontally 15 m
Diameter reach on floor 10 m
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Animal zone No
Staircase light controller Yes
Combination movement sensor/push button switch No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Suitable for degree of protection (IP) IP55
Operation mode switch No
Min. switch-on time 5 s
Max. duty cycle 18 min
Detection angle horizontal 0-270 °
Compatible with Apple HomeKit No
Colour White
RAL-number (similar) 9003
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

4 documents
Instruction Use
LE07227AC.pdf pdf (0.8 Mo)
Technical Guide
LE05504AC_FR.pdf pdf (6.12 Mo)
Technical Guide
LE05504AB_EN.pdf pdf (2.96 Mo)
Technical Sheet
S000089364EN_2.pdf pdf (2.91 Mo)
1 document
Catalogue Commercial Page
ex223001_0895.pdf pdf (0.06 Mo)
2 documents
1 document
Agreement
2 documents
Firmware
FW_LG-002638_2.zip zip (8.46 Mo)
Firmware
FW_LG-048919.zip zip (0.05 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل