تجاوز إلى المحتوى الرئيسي
Logo print

PIR IP40/IP65 ceiling-mounting Lighting Management sensor for 1 circuit - 360°

LEGRAND

PIR IP40/IP65 ceiling-mounting Lighting Management sensor for 1 circuit - 360°

REF. 048959 EAN. 3414971267466
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Sensor type Passive infrared
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable Yes
Optimum mounting height 15 m
Staircase light controller Yes
Bridging switch Yes
Max. reach sideways 40 m
Max. reach frontally 40 m
Diameter reach on floor 40 m
Suitable for wireless transmission No
Remote operation Yes
Supplied remote control Yes
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
Transparent No
Degree of protection (IP) IP65
Degree of impact strength (IK) IK05
Voltage type AC
Frequency 50-50 Hz
Nominal voltage 230-230 V
Min. switch-on time 1 s
Max. duty cycle 0.1 min
Switch-off delay 10 s
Switching-on delay 1 s
Detection angle horizontal 360-360 °
Pivoting range sensor, horizontal 0-0 °
Pivoting range sensor, vertical 0-0 °
Response value luminosity 0-2000 lx
Max. switching power 2400 W
Temperature -30-35 °C
Number of switching zones 1
Max. starting current 80 A
Control current 1.37 mA
Substation input Yes
With alarm function No
With acoustic sensor No
Width 88 mm
Height 112 mm
Depth 112 mm
Built-in depth 63 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -30-35 °C
Storage temperature -30-50 °C
Standby consumption 3.473 mA
Mandatory neutral Yes
Terminals capacity 2.5-2.5 mm²
Cable nature for connection Rigid
Label space/information surface No
Maximum Input cable diameter 2.5 mm
Entry membrane gland type Rigid to cut

3 documents
Technical Sheet
S000105276FR_3.pdf pdf (3.13 Mo)
Instruction Use
LE10633AD.pdf pdf (1.93 Mo)
Technical Sheet
S000105276EN_3.pdf pdf (3.11 Mo)
2 documents
Catalogue Technical Page
ex223001_0891.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0888.pdf pdf (0.07 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل