تجاوز إلى المحتوى الرئيسي
Logo print

PIR IP65 batten-mounting Lighting Management sensor for 1 circuit - 360°

LEGRAND

PIR IP65 batten-mounting Lighting Management sensor for 1 circuit - 360°

REF. 048958 EAN. 3414971267442
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Sensor type Passive infrared
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable Yes
Optimum mounting height 2.8 m
Staircase light controller Yes
Bridging switch Yes
Max. reach sideways 7 m
Max. reach frontally 7 m
Diameter reach on floor 7 m
Suitable for wireless transmission No
Remote operation Yes
Supplied remote control Yes
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
Transparent No
Degree of protection (IP) IP65
Degree of impact strength (IK) IK05
Voltage type AC
Frequency 50-50 Hz
Nominal voltage 230-230 V
Min. switch-on time 1 s
Max. duty cycle 0.1 min
Switch-off delay 10 s
Switching-on delay 1 s
Detection angle horizontal 360-360 °
Pivoting range sensor, horizontal 0-0 °
Pivoting range sensor, vertical 0-0 °
Response value luminosity 0-2000 lx
Max. switching power 2400 W
Temperature -30-35 °C
Number of switching zones 1
Max. starting current 80 A
Control current 0.42 mA
Substation input No
With alarm function No
With acoustic sensor No
Width 33 mm
Height 28 mm
Depth 28 mm
Built-in depth 28 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -30-35 °C
Storage temperature -30-50 °C
Standby consumption 3.473 mA
Mandatory neutral Yes
Terminals capacity 2.5-2.5 mm²
Cable nature for connection Rigid
Label space/information surface No
Maximum Input cable diameter 2.5 mm
Entry membrane gland type Rigid to cut

3 documents
Technical Sheet
S000105445EN_3.pdf pdf (2.48 Mo)
Technical Sheet
S000105445FR_3.pdf pdf (2.49 Mo)
Instruction Use
LE10659AE.pdf pdf (0.72 Mo)
2 documents
Catalogue Technical Page
ex223001_0891.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0888.pdf pdf (0.07 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل