تجاوز إلى المحتوى الرئيسي
Logo print

Cover plate Valena Life - motion sensor with override - with mechanism - alu

Valena Life Legrand

Cover plate Valena Life - motion sensor with override - with mechanism - alu

REF. 752372 EAN. 3414970462909
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 6 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable No
Response value luminosity adjustable Yes
With signal unit Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour Aluminium
RAL-number (similar) 7040
Transparent No
Degree of protection (IP) IP40
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 47-63 Hz
Nominal voltage 230-230 V
Min. switch-on time 10 s
Max. duty cycle 10 min
Detection angle horizontal 120-120 °
Response value luminosity 5-1275 lx
Max. switching power 250 W
Temperature -5-45 °C
Max. starting current 0.4 A
Control current 0.4 mA
Substation input No
With alarm function No
With acoustic sensor No
Width 74.7 mm
Height 74.7 mm
Depth 32.1 mm
Built-in depth 32.1 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-45 °C
Storage temperature -20-70 °C
Terminals capacity 2.5-2.5 mm²
Auto switch Yes

4 documents
Technical Sheet
F01970FR-01.pdf pdf (2.01 Mo)
Technical Sheet
F01970EN-01.pdf pdf (2.01 Mo)
Instruction Use
LE07972AD.pdf pdf (1.26 Mo)
Instruction Use
LE07972AE.pdf pdf (0.58 Mo)
1 document
3D Autocad
752172_AllCATPart.stp ifc (22.25 Mo)