تجاوز إلى المحتوى الرئيسي
Logo print

Mosaic™ - PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - grey

Mosaic™ LEGRAND

Mosaic™ - PIR 360° motion sensor Ø8m with directional head - IP55 - surface wall or ceiling mounting - grey

REF. 069740 EAN. 3245060697402
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection Yes
Background monitoring No
Networkable No
Optimum mounting height 2.5 m
Staircase light controller Yes
Bridging switch Yes
Max. reach sideways 4 m
Max. reach frontally 12 m
Diameter reach on floor 6 m
Suitable for wireless transmission No
Remote operation No
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour Grey
RAL-number (similar) 7035
Transparent No
Degree of protection (IP) IP55
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 12 s
Max. duty cycle 16 min
Detection angle horizontal 0-360 °
Response value luminosity 10-4000 lx
Max. switching power 2000 W
Temperature 0-55 °C
Max. starting current 8.5 A
Substation input No
With alarm function No
With acoustic sensor No
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

3 documents
Technical Sheet
F00908EN-03.pdf pdf (1.68 Mo)
Technical Sheet
F00908FR-04.pdf pdf (1.84 Mo)
Instruction Use
LE07392AD.pdf pdf (1.07 Mo)
2 documents
Catalogue Commercial Page
ex223001_0789.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_0885.pdf pdf (0.07 Mo)
3 documents
PEP
LGRP-00061-V02.01-FR.pdf pdf (0.74 Mo)
PEP
LGRP-00061-V02.01-EN.pdf pdf (0.74 Mo)
Agreement
OC / CB-595930 (0.14 Mo)