تجاوز إلى المحتوى الرئيسي
Logo print

140° motion sensor - IP41 - 8 m - surface-mounting - PIR technology - blister

LEGRAND

140° motion sensor - IP41 - 8 m - surface-mounting - PIR technology - blister

REF. 048945 EAN. 3414970630346
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Sensor type Passive infrared
With DALI interface No
Constant light control Yes
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 2.5 m
Staircase light controller Yes
Bridging switch No
Max. reach sideways 3 m
Max. reach frontally 8 m
Diameter reach on floor 8 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9006
Transparent No
Degree of protection (IP) IP42
Degree of impact strength (IK) IK04
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 240-240 V
Min. switch-on time 5 s
Max. duty cycle 10 min
Detection angle horizontal 140-140 °
Pivoting range sensor, horizontal 0-0 °
Pivoting range sensor, vertical 0-0 °
Response value luminosity 10-1275 lx
Suitable for C-load No
Temperature -5-35 °C
Number of switching zones 1
Substation input No
With alarm function No
With acoustic sensor No
Width 77 mm
Height 114 mm
Depth 48 mm
Built-in depth 0 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -10-35 °C
Storage temperature -20-70 °C
Standby consumption 3.1 mA
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 2.5-2.5 mm²
Label space/information surface No
Maximum Input cable diameter 2.5 mm
Auto switch No

3 documents
Instruction Use
LE07907AC.pdf pdf (1.97 Mo)
Technical Sheet
S000087128FR-3.pdf pdf (1.51 Mo)
Technical Sheet
S000087128EN-2.pdf pdf (1.51 Mo)
1 document
Catalogue Commercial Page
ex223001_0885.pdf pdf (0.07 Mo)
2 documents
PEP
LGRP-00155-V01.01-EN.pdf pdf (0.56 Mo)
Agreement
OC / CB-685326 (0.52 Mo)