تجاوز إلى المحتوى الرئيسي
Logo print

Scatole - coperchio per scatola 506e

BTICINO

Scatole - coperchio per scatola 506e

REF. BT-506EC EAN. 8012199792590
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Other
Shape Rectangular
Construction type Other
Model Single
Equipped with None
Width 126 mm
Mounting switching equipment Screwing
With screws Yes
For tube diameter Other
Pipe locking No
Inlet from the rear No
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour White
Degree of protection (IP) IP00
Transparent cover No
Cover attachment Screwed
Sealable No
Circuit integrity None
With screening No
Air tight No
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-60 °C
Storage temperature -5-60 °C

1 document
Catalogue Commercial Page
ex223001_0776.pdf pdf (0.14 Mo)