تجاوز إلى المحتوى الرئيسي
Logo print

DPX³-I 1600 - trip-free switches - 3P - In 1250 A

LEGRAND

DPX³-I 1600 - trip-free switches - 3P - In 1250 A

REF. 422492 EAN. 3414970382580
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 220-690 V
Rated permanent current Iu 1250 A
Rated permanent current at AC-21, 400 V 1250 A
Rated short-time withstand current lcw 24 kA
Rated operation power at AC-23, 400 V 500 kW
Conditioned rated short-circuit current Iq 15 kA
Number of poles 3
Number of auxiliary contacts as change-over contact 3
Motor drive optional Yes
Motor drive integrated No
Voltage release optional Yes
Device construction Built-in device fixed built-in technique
Suitable for floor mounting Yes
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Grey
Type of control element Toggle
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP30

6 documents
Instruction Use
LE07037AB.pdf pdf (0.94 Mo)
Technical Guide
Workshop Book
Technical Sheet
Workshop Book
Technical Sheet
6 documents
Catalogue Commercial Page
ex223001_0186.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0192.pdf pdf (0.19 Mo)
Catalogue Technical Page
ex223001_0196-0197.pdf pdf (0.52 Mo)
Catalogue Technical Page
ex223001_0194-0195.pdf pdf (0.48 Mo)
Catalogue Technical Page
ex223001_0190.pdf pdf (0.16 Mo)
Catalogue Technical Page
ex223001_0188.pdf pdf (0.11 Mo)
1 document
3D Autocad
422490.dwg dwg (0.16 Mo)