تجاوز إلى المحتوى الرئيسي
Logo print

Remote trip head isolating switch DX3-IS 4 pole 125A

DX³ LEGRAND

Remote trip head isolating switch DX3-IS 4 pole 125A

REF. 406547 EAN. 3245064065474
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Max. rated operation voltage Ue AC 415 V
Rated operating voltage 48-415 V
Rated permanent current Iu 125 A
Rated permanent current at AC-21, 400 V 125 A
Rated short-time withstand current lcw 1 kA
Rated operation power at AC-23, 400 V 40 kW
Number of poles 4
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 3
Motor drive optional Yes
Motor drive integrated No
Voltage release optional Yes
Device construction Complete device in housing
Suitable for floor mounting Yes
Suitable for front mounting 4-hole Yes
Suitable for front mounting centre No
Suitable for distribution board installation Yes
Suitable for intermediate mounting No
Colour control element Red
Type of control element Toggle
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP20

3 documents
Instruction Use
LE03603AG.pdf pdf (1.79 Mo)
Technical Sheet
F01555EN-00.pdf pdf (0.41 Mo)
Technical Sheet
F01555FR-00.pdf pdf (0.41 Mo)
2 documents
Catalogue Commercial Page
ex223001_0058.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0060.pdf pdf (0.04 Mo)
1 document
3D Autocad
406546.dwg dwg (0.29 Mo)
1 document
Agreement
OC / CB-IT-22484 (0.15 Mo)