تجاوز إلى المحتوى الرئيسي
Logo print

Supply busbar - prong-type - 3P - max 4 devices connected - 1 row

- LEGRAND

Supply busbar - prong-type - 3P - max 4 devices connected - 1 row

REF. 404942 EAN. 3245064049429
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of phases 3
Number of poles 3
Suitable for number of devices 4
Module width 17.7 mm
Cross section 10 mm²
Length 214 mm
Can be cut to size Yes
Width in number of modular spacings 12
Rated permanent current Iu 63 A
Type of electric connection Pin
Insulated Yes
Rated surge voltage 2 kV
Conditioned rated short-circuit current Iq 0.63 kA
Max. rated operation voltage Ue 400 V
Rated short-time withstand current lcw 1.2 kA
Suitable for devices with N-conductor No
Suitable for devices with auxiliary switch No
Colour Grey
Operating / setting temperature -20-50 °C
Storage temperature -40-70 °C
Busbar type supplied Horizontal

2 documents
Catalogue Technical Page
ex223001_0298.pdf pdf (0.22 Mo)
Catalogue Commercial Page
ex223001_0297.pdf pdf (0.2 Mo)
1 document
PEP