تجاوز إلى المحتوى الرئيسي
Logo print

Cage terminals for connection to DPX3 250 HP devices

DPX³ 250 HP LEGRAND

Cage terminals for connection to DPX3 250 HP devices

REF. 423830 EAN. 3414971232679
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 3
Nominal current 250 A
Connection type Screw-/spring clamp connection
Mounting method Screw
Number of inputs 3
Number of outputs 0
Suitable for solid conductors Yes
Suitable for stranded conductors Yes
Suitable for fine strand conductors Yes
Suitable for fine strand conductors without cable end sleeve Yes
Suitable for extra fine-strand conductors Yes
Suitable for extra fine-strand conductors without cable end sleeve Yes
Conductor cross section, input 2.5-150 mm²
Contact safe No
Height 38 mm
Width 24 mm
Depth 18 mm
Number of rows 1
Operating / setting temperature -40-140 °C
Storage temperature 0-40 °C
Nominal voltage 0-250 V
Halogen free Yes
Type of distribution blocks Phase
Label space/information surface No

3 documents
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0175.pdf pdf (0.08 Mo)