تجاوز إلى المحتوى الرئيسي
Logo print

Distribution enclosure XL3 S 630 usable faceplate height 2250 mm width 36 modules

XL³ S 630 LEGRAND

Distribution enclosure XL3 S 630 usable faceplate height 2250 mm width 36 modules

REF. 337623 EAN. 3414970898449
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 774 mm
Height 2324 mm
Depth 249 mm
Material Steel
Material quality Other
Surface finishing Powder coating
Colour Grey
RAL-number 7016
With mounting plate Yes
Mounting plate depth-adjustable No
Suitable for wall built-in No
Pole fastening No
With rear door No
Suitable for metrical mounting Yes
Suitable for outdoor set-up No
Pitched roof No
EMC-version No
Degree of protection (IP) IP30
Degree of protection (NEMA) Other

4 documents
Technical Sheet
F02369EN-01.pdf pdf (2.28 Mo)
Technical Guide
Technical Guide
Instruction Use
LE09457AH.pdf pdf (8.17 Mo)
2 documents
Catalogue Technical Page
ex223001_0343.pdf pdf (0.14 Mo)
Catalogue Commercial Page
ex223001_0332.pdf pdf (0.1 Mo)
2 documents
6 documents
Agreement
LOVAG-IT 18.129 (0.57 Mo)
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.130 (0.56 Mo)
PEP
LGRP-00471-V01.01-EN.pdf pdf (1.01 Mo)
Agreement
LOVAG-IT 18.138 (1.11 Mo)
Agreement