تجاوز إلى المحتوى الرئيسي
Logo print

Entry terminal - for all supply busbars - cross section 6 to 35 mm²

LEGRAND

Entry terminal - for all supply busbars - cross section 6 to 35 mm²

REF. 404906 EAN. 3245064049061
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 1
Nominal current 125 A
Connection type Screwing
Mounting method Other
Number of inputs 1
Number of outputs 1
Suitable for solid conductors Yes
Suitable for stranded conductors Yes
Suitable for fine strand conductors No
Suitable for fine strand conductors without cable end sleeve No
Suitable for extra fine-strand conductors No
Suitable for extra fine-strand conductors without cable end sleeve No
Conductor cross section, input 6-35 mm²
Conductor cross section, output 6-35 mm²
Conductor cross section, input AWG 2-9
Contact safe Yes
Height 37 mm
Width 17.5 mm
Depth 19 mm
Number of rows 1
Degree of impact strength (IK) IK00
Degree of protection (IP) IP00
Operating / setting temperature -5-40 °C
Storage temperature -25-70 °C
Nominal voltage 230-400 V
Halogen free No
Type of distribution blocks Multifunction
Terminals capacity 6-35 mm²
Label space/information surface No

2 documents
Catalogue Technical Page
ex223001_0298.pdf pdf (0.22 Mo)
Catalogue Commercial Page
ex223001_0297.pdf pdf (0.2 Mo)