Cage terminals (4) - for DPX 250 ER - rigid cable 185 mm² / 150 mm² flexible
LEGRAND
Cage terminals (4) - for DPX 250 ER - rigid cable 185 mm² / 150 mm² flexible
REF. 026288
EAN.
3245060262884
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Connection type | Screwing |
Mounting method | Screw |
Contact safe | No |
Height | 20 mm |
---|---|
Width | 22 mm |
Depth | 38 mm |
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
SELECT AN ACTION