تجاوز إلى المحتوى الرئيسي
Logo print

IP2X Terminal block - Phase (black) - 8 x 1.5 to 16mm² - length 75 mm

LEGRAND

IP2X Terminal block - Phase (black) - 8 x 1.5 to 16mm² - length 75 mm

REF. 004852 EAN. 3245060048525
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 1
Nominal current 76 A
Connection type Screwing
Mounting method DIN rail
Number of inputs 1
Number of outputs 7
Suitable for solid conductors Yes
Suitable for stranded conductors Yes
Suitable for fine strand conductors Yes
Suitable for fine strand conductors without cable end sleeve No
Suitable for extra fine-strand conductors No
Suitable for extra fine-strand conductors without cable end sleeve No
Conductor cross section, input 1.5-16 mm²
Conductor cross section, output 1.5-16 mm²
Contact safe Yes
Height 30 mm
Width 75 mm
Depth 16 mm
Degree of protection (IP) IP2X
Operating / setting temperature -5-40 °C
Storage temperature -25-70 °C
Type of distribution blocks Phase
Terminals capacity 1.5-16 mm²
Label space/information surface No

2 documents
Technical Sheet
F00193EN-02.pdf pdf (0.46 Mo)
Technical Sheet
F00193FR-02.pdf pdf (0.7 Mo)
1 document
Catalogue Commercial Page
ex223001_0298.pdf pdf (0.22 Mo)
3 documents
Agreement
PEP
PEP
LGRP-00745-V01.01-EN.pdf pdf (0.62 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل