تجاوز إلى المحتوى الرئيسي
Logo print

External cable sleeve for XL3 S 630 enclosures usable faceplate height 1500 mm

XL³ S 630 LEGRAND

External cable sleeve for XL3 S 630 enclosures usable faceplate height 1500 mm

REF. 337570 EAN. 3414970898210
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Suitable for enclosure building width 350 mm
Suitable for enclosure building height 1500 mm
Width 350 mm
Height 1500 mm
Material Metal
Colour Black
RAL-number 7016

4 documents
Technical Sheet
F02369EN-01.pdf pdf (2.28 Mo)
Technical Guide
Technical Guide
Instruction Use
LE09457AH.pdf pdf (8.17 Mo)
2 documents
Catalogue Technical Page
ex223001_0343.pdf pdf (0.14 Mo)
Catalogue Commercial Page
ex223001_0332.pdf pdf (0.1 Mo)
6 documents
Agreement
LOVAG-IT 18.129 (0.57 Mo)
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.130 (0.56 Mo)
PEP
LGRP-00471-V01.01-EN.pdf pdf (1.01 Mo)
Agreement
LOVAG-IT 18.138 (1.11 Mo)
Agreement