تجاوز إلى المحتوى الرئيسي
Logo print

Circuit breaker DPX3 630,3 poles, with rated current of 630A and thermal magnetic protection.

DPX³ 630 LEGRAND

Circuit breaker DPX3 630,3 poles, with rated current of 630A and thermal magnetic protection.

REF. 422507 EAN. 3414970382733
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 630 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 252-630 A
Adjustment range short-term delayed short-circuit release 378-6300 A
Adjustment range undelayed short-circuit release 5000-5000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30

7 documents
Instruction Use
LE07062AB.pdf pdf (0.81 Mo)
Technical Sheet
Instruction Use
LE08011AA.pdf pdf (0.44 Mo)
Technical Sheet
Technical Guide
Workshop Book
Workshop Book
3 documents
Catalogue Commercial Page
ex223001_0177.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0194-0195.pdf pdf (0.48 Mo)
Catalogue Technical Page
ex223001_0198.pdf pdf (0.03 Mo)
2 documents
3D Autocad
422507.dwg dwg (0.14 Mo)
3D Autocad
422506.dwg dwg (0.19 Mo)
1 document
Agreement
OC / CB-SE-91831 (1.1 Mo)