تجاوز إلى المحتوى الرئيسي
Logo print

MCCB DPX³ 1600 - S2 elec release + central - 4P - Icu 100 kA (400 V~) - In 630 A

LEGRAND

MCCB DPX³ 1600 - S2 elec release + central - 4P - Icu 100 kA (400 V~) - In 630 A

REF. 422389 EAN. 3414970381552
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 630 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 100 kA
Overload release current setting 252-630 A
Adjustment range short-term delayed short-circuit release 378-6300 A
Adjustment range undelayed short-circuit release 15000-15000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 3
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR1616
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 1.1 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

12 documents
Instruction Use
LE07037AB.pdf pdf (0.94 Mo)
Technical Sheet
Technical Sheet
ModbusTable_18.pdf pdf (0.41 Mo)
Instruction Use
LE08865AB.pdf pdf (5.48 Mo)
Instruction Use
LE07038AB.pdf pdf (1.78 Mo)
Technical Guide
Technical Guide
Workshop Book
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Technical Sheet
Technical Guide
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0199.pdf pdf (0.04 Mo)
1 document
3D Autocad
422381.dwg dwg (0.19 Mo)
2 documents
Software
Software