تجاوز إلى المحتوى الرئيسي
Logo print

Pole mounting kit - for Atlantic/Stainless Steel/Marina box 500 mm wide

Atlantic & Marina LEGRAND

Pole mounting kit - for Atlantic/Stainless Steel/Marina box 500 mm wide

REF. 036448 EAN. 3245060364489
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Fastening profile
Suitable for enclosure building width 500 mm
Suitable for enclosure building height 700 mm
Suitable for enclosure building depth 300 mm
Width 500 mm
Height 57 mm
Depth 33 mm
Max. load capacity 53 kg
Material Metal
Colour Stainless steel

1 document
Instruction Use
04107202-C.pdf pdf (0.67 Mo)
3 documents
Catalogue Commercial Page
ex223001_0423.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0426-0427.pdf pdf (0.36 Mo)
Catalogue Technical Page
ex223001_0428.pdf pdf (0.39 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل