تجاوز إلى المحتوى الرئيسي
Logo print

Circuit breaker DPX3 630,3 poles, with rated current of 400A and thermal magnetic protection.

DPX³ 630 LEGRAND

Circuit breaker DPX3 630,3 poles, with rated current of 400A and thermal magnetic protection.

REF. 422068 EAN. 3414970378644
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 400 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 50 kA
Overload release current setting 160-400 A
Adjustment range short-term delayed short-circuit release 240-4000 A
Adjustment range undelayed short-circuit release 5000-5000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR1616
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 1.1 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

11 documents
Technical Sheet
ModbusTable_14.pdf pdf (0.38 Mo)
Instruction Use
LE07062AB.pdf pdf (0.81 Mo)
Instruction Use
LE07061AA-02.pdf pdf (1.99 Mo)
Technical Sheet
Technical Guide
Workshop Book
Technical Sheet
Technical Guide
Workshop Book
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0199.pdf pdf (0.04 Mo)
1 document
3D Autocad
422060.dwg dwg (0.18 Mo)
1 document
Agreement
OC / CB-SE-91831 (1.1 Mo)
2 documents
Software
Software