تجاوز إلى المحتوى الرئيسي
Logo print

Wall mounting lugs (4) - for Marina cabinets height 400/1200 - max. load 150 kg

Marina LEGRAND

Wall mounting lugs (4) - for Marina cabinets height 400/1200 - max. load 150 kg

REF. 036409 EAN. 3245060364090
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Mounting kit
Suitable for enclosure building width 800 mm
Suitable for enclosure building height 1200 mm
Suitable for enclosure building depth 300 mm
Width 49 mm
Height 118 mm
Depth 41 mm
Max. load capacity 150 kg
Material Plastic
Colour Grey
RAL-number 7035

3 documents
Technical Sheet
F00635FR-04.pdf pdf (3.05 Mo)
Technical Sheet
F00635EN-04.pdf pdf (3.02 Mo)
Instruction Use
041646-00.pdf pdf (0.14 Mo)
3 documents
Catalogue Commercial Page
ex223001_0423.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0428.pdf pdf (0.39 Mo)
Catalogue Technical Page
ex223001_0426-0427.pdf pdf (0.36 Mo)
1 document
3D Autocad
036409.dwg dwg (0.06 Mo)