تجاوز إلى المحتوى الرئيسي
Logo print

MCCB DPX3 250 ONLY MAG 3P 250A 70KA

LEGRAND

MCCB DPX3 250 ONLY MAG 3P 250A 70KA

REF. 420725 EAN. 3245064207256
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 250 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 70 kA
Overload release current setting 0-0 A
Adjustment range short-term delayed short-circuit release 1250-2500 A
Adjustment range undelayed short-circuit release 1250-2500 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30

6 documents
Technical Sheet
Technical Sheet
FT250MS_FR.pdf pdf (0.67 Mo)
Instruction Use
Y4263F.pdf pdf (0.91 Mo)
Technical Guide
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0186.pdf pdf (0.09 Mo)
Catalogue Technical Page
ex223001_0188.pdf pdf (0.11 Mo)
1 document
3D Autocad
420609.dwg dwg (0.19 Mo)