تجاوز إلى المحتوى الرئيسي
Logo print

Sectionned uprights for Marina enclosures (2) - 1800 x 1684 mm

LEGRAND

Sectionned uprights for Marina enclosures (2) - 1800 x 1684 mm

REF. 036392 EAN. 3245060363925
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Fastening profile
Suitable for enclosure building width 800 mm
Suitable for enclosure building height 1800 mm
Suitable for enclosure building depth 400 mm
Width 22 mm
Height 1684 mm
Depth 42 mm
Max. load capacity 288 kg
Material Metal

1 document
Catalogue Commercial Page
ex223001_0425.pdf pdf (0.11 Mo)