Accessory for mounting internal door - for Atlantic metal cabinet
LEGRAND
Accessory for mounting internal door - for Atlantic metal cabinet
REF. 036369
EAN.
3245060363697
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Fastening profile |
---|---|
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building height | 1200 mm |
Suitable for enclosure building depth | 300 mm |
Width | 18 mm |
Height | 46 mm |
---|---|
Depth | 51 mm |
Material | Metal |
Colour | Stainless steel |
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION