تجاوز إلى المحتوى الرئيسي
Logo print

MCCB electronic release Sg - DPX³ 250 - Icu 25 kA 400 V~ - 4P - 100 A

LEGRAND

MCCB electronic release Sg - DPX³ 250 - Icu 25 kA 400 V~ - 4P - 100 A

REF. 420515 EAN. 3245064205153
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 100 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 25 kA
Overload release current setting 40-100 A
Adjustment range short-term delayed short-circuit release 60-1000 A
Adjustment range undelayed short-circuit release 60-1000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection Yes
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR1616
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 1.1 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

10 documents
Workshop Book
Workshop Book
Technical Sheet
Technical Sheet
Technical Guide
Instruction Use
Y4263F.pdf pdf (0.91 Mo)
Technical Guide
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Instruction Use
Y4268D.pdf pdf (3.71 Mo)
Technical Guide
3 documents
Catalogue Technical Page
ex223001_0189.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0164.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0188.pdf pdf (0.11 Mo)
1 document
3D Autocad
420319.dwg dwg (0.22 Mo)
1 document
Agreement
OC / CB-SE-101780 (5.66 Mo)
2 documents
Software
Software