تجاوز إلى المحتوى الرئيسي
Logo print

MCCB electronic + energy metering + e.l.c.bs - DPX³ 250 - Icu 36 kA - 4P - 100 A

LEGRAND

MCCB electronic + energy metering + e.l.c.bs - DPX³ 250 - Icu 36 kA - 4P - 100 A

REF. 420455 EAN. 3245064204552
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 100 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Overload release current setting 40-100 A
Adjustment range short-term delayed short-circuit release 60-1000 A
Adjustment range undelayed short-circuit release 60-1000 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection Yes
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR1616
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 1.1 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

12 documents
Workshop Book
Technical Sheet
Technical Guide
Instruction Use
Y4268D.pdf pdf (3.71 Mo)
Technical Sheet
FT250_ELE_DIFF_FRv2.pdf pdf (0.73 Mo)
Workshop Book
Technical Sheet
Technical Guide
Instruction Use
Y4263F.pdf pdf (0.91 Mo)
Instruction Use
Y4320C.pdf pdf (3.69 Mo)
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Technical Guide
3 documents
Catalogue Technical Page
ex223001_0189.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0163.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0188.pdf pdf (0.11 Mo)
1 document
3D Autocad
420359.dwg dwg (0.23 Mo)
2 documents
Software
Software