تجاوز إلى المحتوى الرئيسي
Logo print

Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 1400 mm - L. 1337 mm

LEGRAND

Sectioned uprights (2) Lina 25 - for Atlantic cabinets height 1400 mm - L. 1337 mm

REF. 036159 EAN. 3245060361594
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Fastening profile
Suitable for enclosure building width 1000 mm
Suitable for enclosure building height 1400 mm
Suitable for enclosure building depth 400 mm
Width 29 mm
Height 1337 mm
Depth 17.5 mm
Max. load capacity 224 kg
Material Metal
Colour Zinc

2 documents
Catalogue Technical Page
ex223001_0437.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0431.pdf pdf (0.09 Mo)
1 document
3D Autocad
036159.dwg dwg (0.1 Mo)