تجاوز إلى المحتوى الرئيسي
Logo print

Sectioned uprights (2) Lina 25 - for cabinets height 1200 mm - L. 1137 mm

LEGRAND

Sectioned uprights (2) Lina 25 - for cabinets height 1200 mm - L. 1137 mm

REF. 036158 EAN. 3245060361587
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Fastening profile
Suitable for enclosure building width 1200 mm
Suitable for enclosure building height 1200 mm
Suitable for enclosure building depth 400 mm
Width 29 mm
Height 1137 mm
Depth 17.5 mm
Max. load capacity 288 kg
Material Metal
Colour Zinc

2 documents
Catalogue Technical Page
ex223001_0437.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0431.pdf pdf (0.09 Mo)
1 document
3D Autocad
036158.dwg dwg (0.09 Mo)