تجاوز إلى المحتوى الرئيسي
Logo print

DPX³160 thermal magnetic release circuit breaker with earth leakage module, 4 poles 80A and breaking capacity 50kA

DPX³ 160 LEGRAND

DPX³160 thermal magnetic release circuit breaker with earth leakage module, 4 poles 80A and breaking capacity 50kA

REF. 420154 EAN. 3245064201544

DPX³, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 80 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 50 kA
Overload release current setting 64-80 A
Adjustment range short-term delayed short-circuit release 800-800 A
Adjustment range undelayed short-circuit release 800-800 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection Yes
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR1616
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 1.1 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

9 documents
Workshop Book
Technical Sheet
F01361EN-05.pdf pdf (1.12 Mo)
Technical Sheet
Technical Guide
Instruction Use
Y4220F.pdf pdf (0.84 Mo)
Technical Sheet
FT_160MT_DIFF_FR_v2.pdf pdf (0.76 Mo)
Workshop Book
Instruction Use
Y4320C.pdf pdf (3.69 Mo)
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
3 documents
Catalogue Technical Page
ex223001_0189.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0159.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0188.pdf pdf (0.11 Mo)
1 document
3D Autocad
420157.dwg dwg (0.19 Mo)
2 documents
PEP
Agreement
OC / CB-67672 (0.37 Mo)
2 documents
Software
Software