تجاوز إلى المحتوى الرئيسي
Logo print

DPX³160 thermal magnetic release circuit breaker, 3 poles, with rated current of 160A and breaking capacity 16kA

DMX³ -I 2500 LEGRAND

DPX³160 thermal magnetic release circuit breaker, 3 poles, with rated current of 160A and breaking capacity 16kA

REF. 420007 EAN. 3245064200073

DPX³, moulded case circuit breaker for switching, control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 160 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 16 kA
Overload release current setting 128-160 A
Adjustment range short-term delayed short-circuit release 1600-1600 A
Adjustment range undelayed short-circuit release 1600-1600 A
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Type of electrical connection of main circuit Screw connection
Suitable for DIN rail (top hat rail) mounting Yes
DIN rail (top hat rail) mounting optional Yes
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as change-over contact 1
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30

6 documents
Workshop Book
Technical Guide
Instruction Use
Y4220F.pdf pdf (0.84 Mo)
Technical Sheet
FT_160MT_-_FR.pdf pdf (0.43 Mo)
Workshop Book
Technical Sheet
3 documents
Catalogue Technical Page
ex223001_0189.pdf pdf (0.04 Mo)
Catalogue Commercial Page
ex223001_0159.pdf pdf (0.11 Mo)
Catalogue Technical Page
ex223001_0188.pdf pdf (0.11 Mo)
1 document
3D Autocad
420007.dwg dwg (0.16 Mo)
4 documents
Agreement
OC / CB-71483 (2.58 Mo)
Agreement
PEP
LGRP-01932-V01.01-EN.pdf pdf (0.79 Mo)
Agreement
OC / CB-71479 (2.53 Mo)