تجاوز إلى المحتوى الرئيسي
Logo print

Trip-free switch DMX3-I 1600 4 poles, fixed version and with rated current of 1600A and electronic protection unit.

DMX³ -I 1600 LEGRAND

Trip-free switch DMX3-I 1600 4 poles, fixed version and with rated current of 1600A and electronic protection unit.

REF. 028058 EAN. 3414970717412
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 1600 A
Rated voltage 230-690 V
Device construction Built-in device fixed built-in technique
Integrated earth fault protection No
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 0
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 4
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit Yes
Motor drive integrated No
Motor drive optional No
Degree of protection (IP) IP30

6 documents
Technical Sheet
Technical Sheet
Instruction Use
LE08437AC.pdf pdf (17.31 Mo)
Technical Guide
LE10707AA.pdf pdf (13.31 Mo)
Technical Guide
Workshop Book
2 documents
Catalogue Technical Page
ex223001_0226-0227.pdf pdf (0.34 Mo)
Catalogue Commercial Page
ex223001_0213.pdf pdf (0.06 Mo)
1 document
3D Autocad
028056.dwg dwg (0.17 Mo)