Spare battery for portable led lamp 2 mod
BTICINO
Spare battery for portable led lamp 2 mod
REF. BT-4380NB
EAN.
8005543555255
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Size indication | Other |
---|---|
Number of cells | 3 |
Model | Nickel metal hydride |
Nominal voltage | 3.6 V |
Capacity | 80 mAh |
IEC indication | Other |
Other indications | Other |
Length | 45 mm |
Height including pole | 45 mm |
Width | 40 mm |
Battery pack | Yes |
Plastic housing | Yes |
Ambient temperature | 0-40 °C |
---|---|
Suitable for rapid charger | No |
Weight | 10 g |
Contains Batteries and/or Accumulator | Yes |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 10 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION