Legrand Keor Multiplug UPS 800VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
Keor
LEGRAND
Legrand Keor Multiplug UPS 800VA - 6 French Sockets (4 Backup + 2 Surge protected), USB Charger, AVR
REF. 310084
EAN.
3414971227279
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Input voltage | 170-280 V |
---|---|
Primary frequency | 45-65 Hz |
Number of phases primary | 1 |
Output voltage | 207-253 V |
Secondary frequency | 49-61 Hz |
Output effective power | 480 W |
Output apparent power | 800 VA |
Number of phases secondary | 1 |
SNMP | No |
Voltage type | AC |
Height | 89.5 mm |
Width | 190 mm |
Depth | 296 mm |
Weight | 5.5 kg |
Bridging time full load | 0 min |
Suitable for network-management | No |
USV- technology | Line-interactive |
Construction type | Free standing model |
Output power factor | 0.6 |
Overall efficiency | 97 % |
---|---|
Potential free switch contact | No |
Auto shut down function | No |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | 0-40 °C |
Storage temperature | 0-40 °C |
Sound level | 40 dB |
Type of load | Universal |
With socket outlet | Yes |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | VRLA |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Lead |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 2050 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
5 documents
Instruction Use
Technical Sheet
Technical Guide
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION