تجاوز إلى المحتوى الرئيسي
Logo print

Legrand Daker DK Plus 2kVA - UPS (rack-tower / extended battery)

Daker DK+ LEGRAND

Legrand Daker DK Plus 2kVA - UPS (rack-tower / extended battery)

REF. 310171 EAN. 3414970826930
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Input voltage 176-280 V
Primary frequency 47.5-63 Hz
Number of phases primary 1
Output voltage 228-232 V
Secondary frequency 50-60 Hz
Output effective power 1800 W
Output apparent power 2000 VA
Number of phases secondary 1
SNMP Yes
Voltage type AC
Height 440 mm
Width 88 mm
Depth 600 mm
Weight 29.5 kg
Bridging time full load 5 min
Suitable for network-management Yes
USV- technology Online
Construction type 482.6 mm (19 inch) device
Max. voltage distortion output (linear load) 3 %
Output power factor 0.9
Overall efficiency 91 %
Efficiency in eco-mode 97 %
Potential free switch contact No
Auto shut down function No
Input connection C14
Number of output connections C13 6
Degree of protection (IP) IP21
Operating / setting temperature 0-40 °C
Storage temperature 0-50 °C
Supply current 13.6-13.6 A
Sound level 50 dB
Type of load Universal
With socket outlet Yes
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) VRLA
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Lead
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 2400 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)

4 documents
Instruction Use
LE09705AD.pdf pdf (18.23 Mo)
Technical Guide
EXB21082_EN.pdf pdf (11.02 Mo)
Technical Sheet
UPS_LGR_0104_FR_AA.pdf pdf (0.16 Mo)
Technical Sheet
UPS_LGR_0104_GB_AA.pdf pdf (0.25 Mo)
1 document
Catalogue Commercial Page
ex223001_0934.pdf pdf (0.08 Mo)
1 document
PEP
LGRP-00427-V02.01-EN.pdf pdf (0.57 Mo)
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل
You can only compare 4 products, you must remove 1 to add this one
التفاصيل