تجاوز إلى المحتوى الرئيسي
Logo print

Finishing panel XL³ 4000 - IP30 - width 725 mm

LEGRAND

Finishing panel XL³ 4000 - IP30 - width 725 mm

REF. 020562 EAN. 3245060205621
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Suitable for enclosure building width 725 mm
Suitable for enclosure building height 2000 mm
Width 725 mm
Height 2000 mm
Material Plastic
Colour Grey
RAL-number 7035

1 document
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0380.pdf pdf (0.14 Mo)
Catalogue Technical Page
ex223001_0383.pdf pdf (0.08 Mo)
2 documents
Agreement
LOVAG-IT 12.017 (0.13 Mo)
Agreement
LOVAG-IT 12.019 (0.59 Mo)