تجاوز إلى المحتوى الرئيسي
Logo print

Niloé™ - LED lamp for single controls - universal 230 V

Niloé™ LEGRAND

Niloé™ - LED lamp for single controls - universal 230 V

REF. 764521 EAN. 3414970804624
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Lamp voltage 230-250 V
Depth 5 mm
Socket Cable
Technology LED
Lamp shape Other
Halogen No
Krypton No
Xenon No
Colour White
Diameter 5.9 mm
Total length 129 mm
Suitable for torches No
Suitable for pointer No
Suitable for round flashing luminaire No
Nominal current 2.5 mA

2 documents
Technical Sheet
F02372EN-00.pdf pdf (0.12 Mo)
Technical Sheet
F02372FR-00.pdf pdf (0.12 Mo)
1 document
Catalogue Commercial Page
ex223001_0743.pdf pdf (0.15 Mo)
2 documents
Agreement
Agreement
OC / CB-FR_705035 (0.93 Mo)