تجاوز إلى المحتوى الرئيسي
Logo print

Motor operator for DPX3 250 HP devices

DPX³ 250 HP LEGRAND

Motor operator for DPX3 250 HP devices

REF. 423846 EAN. 3414971232914
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of handle Key
Toggle No
Padlock locking Yes
Espagnolette locking (3-point locking) No
Type of closure Other
Width 60 mm
Height 60 mm
Depth 55 mm
Colour Black

4 documents
Instruction Use
LE04940AB.pdf pdf (1.98 Mo)
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
ex223001_0174.pdf pdf (0.16 Mo)