Motor operator for DPX3 250 HP devices
DPX³ 250 HP
LEGRAND
Motor operator for DPX3 250 HP devices
REF. 423845
EAN.
3414971232891
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Key |
---|---|
Toggle | No |
Padlock locking | No |
Espagnolette locking (3-point locking) | No |
Type of closure | Other |
Width | 60 mm |
---|---|
Height | 60 mm |
Depth | 55 mm |
Colour | Grey |
4 documents
Instruction Use
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION