Lock for Nedbox surface-mounting distribution cabinets
Nedbox
LEGRAND
Lock for Nedbox surface-mounting distribution cabinets
REF. 001491
EAN.
3245060014919
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Key |
---|---|
Toggle | No |
Padlock locking | No |
Espagnolette locking (3-point locking) | No |
---|---|
Type of closure | Cylinder |
Colour | Other |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION