PDU vertical support for 19 inches and zero-U PDU for Linkeo 47U cabinets
Linkeo
LEGRAND
PDU vertical support for 19 inches and zero-U PDU for Linkeo 47U cabinets
REF. 646416
EAN.
3414970968241
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Material | Metal |
Suitable for 19 inch mounting | No |
Height | 2121 mm |
Width | 73 mm |
Number of height units | 47 |
Colour | Aluminium |
---|---|
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Halogen free | Yes |
Fitted with door or cover | No |
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION