Cable entry plate 19 inches 1U plastic with brushes direct clipping
LCS²
LEGRAND
Cable entry plate 19 inches 1U plastic with brushes direct clipping
REF. 046528
EAN.
3245060465285
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Brush |
---|---|
Type | Straight |
Width | 482 mm |
Material | Plastic |
Surface protection | Untreated |
Pre-stamping | No |
---|---|
Number of connector holes | 1 |
Thread type | None |
Colour | Black |
RAL-number | 9005 |
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION