تجاوز إلى المحتوى الرئيسي
Logo print

Faceplate for ventilation in XL3 S 630 & XL3 S 4000 16 modules enclosures height 200mm

XL³S LEGRAND

Faceplate for ventilation in XL3 S 630 & XL3 S 4000 16 modules enclosures height 200mm

REF. 339083 EAN. 3414971347595
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 350 mm
Height 200 mm
Suitable for enclosure building width 450 mm
Material Steel
Surface finishing Powder coating
Colour White
RAL-number 9003
Halogen free Yes

2 documents
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
ex223001_0341.pdf pdf (0.07 Mo)
Catalogue Commercial Page
ex223001_0366.pdf pdf (0.07 Mo)
8 documents
Agreement
LOVAG-IT 18.002 (0.6 Mo)
Agreement
LOVAG-IT 18.137 (1.04 Mo)
Agreement
LOVAG-IT 18.039 (1.1 Mo)
Agreement
LOVAG-IT 18.047 (1.05 Mo)
Agreement
LOVAG-IT 18.038 (1.05 Mo)
Agreement
LOVAG-IT 18.096 (1.03 Mo)
Agreement
LOVAG-IT 18.001 (0.95 Mo)
Agreement