Faceplate for ventilation in XL3 S 630 & XL3 S 4000 16 modules enclosures height 150mm
XL³S
LEGRAND
Faceplate for ventilation in XL3 S 630 & XL3 S 4000 16 modules enclosures height 150mm
REF. 339080
EAN.
3414971347564
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 350 mm |
---|---|
Height | 150 mm |
Suitable for enclosure building width | 450 mm |
Material | Steel |
Surface finishing | Powder coating |
---|---|
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
2 documents
Workshop Book
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
8 documents
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.137
(1.04 Mo)
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION